Download document () of 20

119933
Model code: XSPBU0808-62

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x800mm, divided 6/2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119933
EAN
4015081177738
Product Length/Depth
675 mm
Product Height
12 mm
Product Width
500 mm
Product Weight
11.068 kg
Compliances
RoHS conform
Model Code
XSPBU0808-62

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.