Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x800mm, divided 4/4
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                119934
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081177745
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                675 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                12 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                325 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                11.068 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XSPBU0808-44
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Stainless steel
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                800 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                800 mm
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Floor plate
                                             
                                         |