Eaton Crouse-Hinds series Ex-Lite ZR exit sign, 3/4" entry, Arrowhead right, 50/60 Hz, LED, Aluminum alloy, Wall mount, Cover with running man and arrow 3h, 120-277 Vac, 110-250 Vdc
| Product Name | 
                                                Eaton's Crouse-Hinds series Ex-Lite ZR exit sign
                                             | 
| Catalog Number | 
                                                12191001021
                                             | 
| EAN | 
                                                4251510705060
                                             | 
| Product Length/Depth | 
                                                422 mm
                                             | 
| Product Height | 
                                                115 mm
                                             | 
| Product Width | 
                                                230 mm
                                             | 
| Product Weight | 
                                                6.7 kg
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEC hazardous rating | 
                                                Class I, Zone 1  Class II, Division 2 Class I, Division 2 | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Lamp type | 
                                                LED
                                             | 
| Material | 
                                                Aluminum alloy
                                             | 
| Type | 
                                                Cover with running man and arrow 3h
                                             | 
| Voltage rating | 
                                                120-277 Vac, 110-250 Vdc
                                             | 
| Entry size | 
                                                3/4"
                                             | 
| Exit sign designation | 
                                                Arrowhead right
                                             | 
| Mounting | 
                                                Wall
                                             |