Download document () of 20

123148
Model code: IZMX16H3-V10W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1000 A, Icu (<= 440V 50/60 Hz): 65 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 500 A - 1000 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123148
EAN
4015081207534
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform
Model Code
IZMX16H3-V10W

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1000 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification