Download document () of 20

123249
Model code: IZMX16N4-V12W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 1250 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 625 A - 1250 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123249
EAN
4015081208548
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform
Model Code
IZMX16N4-V12W

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1250 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification