Download document () of 20

123897
Model code: +IZMX-RA

Eaton Moeller series IZMX/INX - ACB. Mechanical overcurrent trip switch, can be combined with overcurrent trip switch, cannot be combined with remote reset

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
123897
EAN
4015081215027
Product Length/Depth
50 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
+IZMX-RA

Delivery program

Type
Accessory
Accessory/spare part type
Others

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Instead of standard delivery.
  • The switch does contain the mechanical trip-indicator (red pin).
  • The switch can be switched on again immediately after a trip.
  • Can be used in combination with Overload Trip Switches.
  • Cannot be combined with remote reset.
Used with
IZMX16..., IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.