Download document () of 20
Discontinued

126017
Model code: XAGGCB

Eaton xEnergy Main LV systems LV switchgear. Mounting bracket, for door contact

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126017
EAN
4015081236039
Product Length/Depth
13.5 mm
Product Height
52.8 mm
Product Width
71 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
XAGGCB

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.