Download document () of 20

13100RQD07

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=610mm, 4L, 10-30VDC, NPN, PNP, M18, M12, insulated material

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
13100RQD07
EAN
4015081323784
UPC
782113843568
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.1 kg
Compliances
CE Marked
Certifications
cUL Recognized
UL Recognized
CE
UL File No.: E117028
CSA
IEC/EN 60947-5-2
CSA File No.: 50513
CSA Class No.: 3211-07
UL
UL Category Control No.: NRKH, NRKH7
UL 508
CSA-C22.2 No. 14
Model Code
13100RQD07

Product specifications

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Right-angled beam
Cable type
Polyvinyl Chloride (PVC)
Electric connection type
Connector M12
Enclosure material
Lens: polycarbonate
Body: structural polyurethane foam
Cable jacket: PVC
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Diffuse reflective
Switching principle: Adjustable bright/dark switching
Connection
4-pin M12 connector
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Diffuse reflective
Switch type
Photoelectric
Explosion safety category for gas
None
Functions
Reflected-light beam
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Wire size
22
Connection type
4-wire
Plug-in connection M12 x 1
Input voltage
10-30 Vdc
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Infrared light
Degree of protection
IP67
NEMA 6
Interface type
Other
LED indicator
Output status: red
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
0 V
Rated switching distance (Sn)
610 mm
Sensor length
65 mm
Switching distance - max
610 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Product category
Comet Series
Protection
Auto reset short circuit
Response time
1 ms
Cord length
8 in
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP68, IP69K
Adjustment type
Manual adjustment

Export product specification