Download document () of 20

132954
Model code: XLST3F45

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 425 x 500mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132954
EAN
4015081298655
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Model Code
XLST3F45

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.