Download document () of 20

133099
Model code: XBBB135

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for busbar bracket, for W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133099
EAN
4015081299621
Product Length/Depth
1250 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
1.25 kg
Compliances
RoHS conform
Model Code
XBBB135

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.