Download document () of 20

134219
Model code: BPZ-KIT-MPL-1200-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x1200mm white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134219
EAN
4015081310890
Product Length/Depth
95 mm
Product Height
305 mm
Product Width
1125 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
BPZ-KIT-MPL-1200-W

Delivery program

Type
Additional equipment
Application
Device on mounting plate with max. installation depth of 224 mm
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Universal
Horizontal
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for width
1200 mm

Additional information

Functions
Additional equipment
Suitable for
Single mounting

Export product specification