Download document () of 20

136033
Model code: E57LBL12A2SA

Eaton Moeller® series E57 Proximity switch, E57 Premium+ Series, 1 NC, 2-wire, 20 - 250 V AC, M12 x 1 mm, Sn= 2 mm, Flush, Stainless steel, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
136033
EAN
4015081328260
Product Length/Depth
81.28 mm
Product Height
45.72 mm
Product Width
50.8 mm
Product Weight
0.09 kg
Certifications
CE
UL 508
CSA Class No.: 3211-03
IEC/EN 60947-5-2
UL File No.: E166051
UL Category Control No.: NRKH, NRKH7
CSA-C22.2 No. 14
CSA File No.: 50513
CSA
UL
Model Code
E57LBL12A2SA

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
Plug-in connection M12 x 1
2-wire
Installation type
Concise
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
1 - 500 mA (Ie, at 25 °C)
1 - 250 mA (Ie, 70 °C)
Residual current
0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
20 Hz
Voltage rating - max
250 V
Width sensor
0 mm
Product category
E57 Premium+ Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated switching distance (Sn) - max
2 mm
Repeatability
3 %
Sensor height
0 mm
Sensor length
68 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.