Download document () of 20

136199
Model code: E57KNZ18

Eaton Moeller® series E57 Sensor fixing, M18 sensors, inductive

General specifications

Product Name
Eaton Moeller® series E57 Accessory Sensor fixing
Catalog Number
136199
EAN
4015081329922
Product Length/Depth
38.1 mm
Product Height
31.75 mm
Product Width
38.1 mm
Product Weight
0.07 kg
Certifications
None
Model Code
E57KNZ18

Product specifications

Type
Sensor fixing
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification