Download document () of 20

136224
Model code: E59-M30A115D01-D2

Eaton Moeller® series E59 Proximity switch, inductive, 1 N/C, Sn=15mm, 4L, 6-48VDC, NPN, PNP, M30, metal E59-M30A115D01-D2

General specifications

Product Name
Eaton E59 AccuProx analog inductive proximity sensor
Catalog Number
136224
EAN
4015081330171
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
127 mm
Product Weight
0.45 kg
Certifications
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2
Certified by UL for use in Canada
CSA File No.: UL report applies to both US and Canada
CSA-C22.2 No. 14
UL
UL 508
UL File No.: E166051
CE
Model Code
E59-M30A115D01-D2

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
15 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Functions
Protection against wire breakage
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
Plug-in connection M12 x 1
3-wire
Installation type
Concise
Degree of protection
IP67
IP69
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Operating voltage: Green LED
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
1 - 300 mA (Ie)
Residual current
0.15 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
240 Hz
Voltage rating - max
48 V
Width sensor
0 mm
Product category
iProx Series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
15 mm
Repeatability
1 %
Sensor height
0 mm
Sensor length
74 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.