Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support 3p, for flat busbars
Product Name |
Eaton xEffect SASY 60i busbar support
|
Catalog Number |
138370
|
EAN |
4015081351503
|
Product Length/Depth |
12 mm
|
Product Height |
160 mm
|
Product Width |
45 mm
|
Product Weight |
0.68 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60439-1, VDE 0660 Part 500
|
Model Code |
BBS-3/FL-C
|
Type |
|
Color |
Light gray (RAL 7035)
|
Number of poles |
Three-pole
|
Voltage rating |
690 V
|
Rated insulation voltage (Ui) |
3000 V
|
Current rating - max |
360 A
|
Current rating (peak withstand) |
50 kA (12 x 5 mm)
55 kA (12 x 10 mm) |
Rated operation current (Ie) |
360 A
|
Short-circuit duration |
20 ms
|
Uninterrupted current (Iu) of bar |
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C) |
Frequency rating |
50 Hz / 60 Hz
|
Frequency rating of contacts |
50 Hz / 60 Hz
|
Creepage resistance |
CTI 200
|
Mounting position |
Vertical, horizontal
|
Material |
Halogen free
Thermoplast, silicon free, chlorine free |
Distance between busbar centers |
60 mm
|
Distance between busbar supports |
250 mm
|
Busbar distance |
60 mm
|
Busbar temperature - max |
70 °C
|
Temperature resistance |
Up to 120 °C
|
Ambient operating temperature - max |
35 °C
|
Flammability characteristics (UL) |
Self-extinguishing (UL 94)
|
Functions |
Compact busbar support
Busbar support |
Special features |
|
Suitable for |
Three-pole
|
Used with |
12 x 5/10 mm
System for flat busbar Compact system |