Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Connection terminal board 3, 35-150mm2, 90mm, compact
Product Name |
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
138373
|
EAN |
4015081351534
|
Product Length/Depth |
90 mm
|
Product Height |
160 mm
|
Product Width |
115 mm
|
Product Weight |
0.575 kg
|
Compliances |
RoHS conform
|
Model Code |
BBA-TP3/100-C
|
Type |
|
Rated operation current (Ie) |
480 A
|
Rated operational current |
480 A
|
Rated operational current (Ie) - max |
480 A
|
Busbar thickness - min |
5 mm
|
Busbar thickness - max |
10 mm
|
Busbar width - min |
12 mm
|
Busbar width - max |
30 mm
|
Terminal capacity (conductor) |
20 mm x 1 mm (10x)
35 mm² - 150 mm² AWG 2 - MCM 300 |
Conductor cross section - max |
150 mm²
|
Width clamp |
90 mm
|
Functions |
Clamp plate
Connections |
Special features |
|
Suitable for |
Three-pole
Flat rail Sector conductor connection Round conductor connection Strip conductor connection |
Used with |
12 mm x 5/10 mm rail
Compact system Connection |