Download document () of 20

138517
Model code: PKE65/XTUW-32

Eaton Moeller® series PKE65 Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 8 - 32 A, 32 A, With overload release

General specifications

Product Name
Eaton Moeller® series PKE System-protective circuit-breaker
Catalog Number
138517
EAN
4015081352968
Product Length/Depth
187 mm
Product Height
162 mm
Product Width
55 mm
Product Weight
1.427 kg
Certifications
CSA Class No.: 3211-05
UL File No.: E36332
VDE 0660
IEC/EN 60947-4-1
CSA File No.: 165628
IEC/EN 60947
CE
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
CSA
UL
UL 60947-4-1
Catalog Notes
This is a product for Environment A (Industrial). In environment B (household) this device may cause undesirable radio interference. In this case the user may be obliged to take appropriate measures.
Model Code
PKE65/XTUW-32

Features & Functions

Actuator type
Turn button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Fitted with:
Standard knob
Functions
Overload release
Motor protection
Motor protection for heavy starting duty
Number of poles
Three-pole

General

Current flow times - min
900 (Class 15) AC-4 cycle operation, Main conducting paths
1000 (Class 20) AC-4 cycle operation, Main conducting paths
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
500 (Class 5) AC-4 cycle operation, Main conducting paths
Note: Going below the minimum current flow time can cause overheating of the load (motor).
700 (Class 10) AC-4 cycle operation, Main conducting paths
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Degree of protection
Terminals: IP00
IP20
Lifespan, electrical
50,000 operations (at 400V, AC-3)
Lifespan, mechanical
30,000 Operations (Main conducting paths)
Operating frequency
60 Operations/h
Overload release current setting - min
8 A
Overload release current setting - max
32 A
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
Also motors with efficiency class IE3
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
Resistance per pole
2.1 mΩ

Ambient conditions, mechanical

Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 25) mm², ferrule to DIN 46228
1 x (0.75 - 35) mm², ferrule to DIN 46228
Terminal capacity (solid)
1 x (0.75 - 16) mm²
2 x (0.75 - 16) mm²
Terminal capacity (solid/stranded AWG)
14 - 2
Stripping length (main cable)
14 mm
Tightening torque
1 Nm, Screw terminals, Control circuit cables
3.3 Nm, Screw terminals, Main cable

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie)
32 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
7.5 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
15 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
32 A

Short-circuit rating

Short-circuit current rating (group protection)
200 A, Class J, 600 V High Fault, max. Fuse, SCCR (UL/CSA)
100 kA, 600 V High Fault, Fuse, SCCR (UL/CSA)
Short-circuit release
± 20% tolerance, Trip blocks
Delayed approx. 60 ms, Trip blocks
Basic device fixed 15.5 x Iu, Trip Blocks
Trip block fixed 15.5 x Ir

Switching capacity

Switching capacity
32 A, General use UL/CSA
32 A, AC-3 up to 690 V

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
2 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
25 HP

Communication

Connection
Screw terminals

Design verification

Equipment heat dissipation, current-dependent Pvid
5.2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.7 W
Rated operational current for specified heat dissipation (In)
32 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.