Download document () of 20

13X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
13X
UPC
784564110022
Product Length/Depth
2.03 in
Product Height
1.01 in
Product Width
1.28 in
Product Weight
0.03 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
1 in

Export product specification