Download document () of 20
To be discontinued

140062
Model code: XN-2DO-R-NO

Eaton XN Digital output module XI/ON, 24 V DC, 2DO(relays), changeover contact XN-2DO-R-NO

General specifications

Product Name
Eaton XN Output module
Catalog Number
140062
EAN
7640130120259
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.037 kg
Certifications
CSA-C22.2 No. 142
cULus
UL report applies to both US and Canada
IEC/EN 61000-6-4
IEC/EN 6113-2
UL Recognized
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
IEC/EN 61131-2
UL File No.: E205091
CE
IEC/EN 61000-6-2
UL 508
UL Category Control No.: NRAQ, NRAQ7
Model Code
XN-2DO-R-NO

Product specifications

Used with
XN-S4S-SBBS
XN-S4T-SBCS
XN-S4S-SBCS
XN-S4T-SBBS
Type
XI/ON I/O module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Fitted with:
Connectable sensors for inductive loads
Connectable sensors for resistive loads
Connectable sensors for lamp loads
Number of inputs (digital)
0
Burst impulse
According to IEC/EN 61000-4-4
Contact type
2 make contacts, Relay output
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Output current
5 A
Mounting method
Rail mounting possible
Current consumption
20 mA, from supply terminal
28 mA, from module bus, Analog input modules
Voltage type
AC/DC
Contact discharge
According to EN 61100-4-2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
0 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1 W
Electromagnetic fields
According to IEC EN 61100-4-2
Load current
Min. 100 mA at 12 mA (Output current per channel, 230 V AC)
Radiated RFI
IEC/EN 61100-4-6
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Number of outputs (digital)
2
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Data transmission type
Relay
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Lifespan, electrical
1,000,000 Operations (at 0.5 A)
100,000 Operations (at 5 A)
Suitable for
Base modules with C-connection: 4-wire
Base modules without C-Connection: 4-wire
System accessory
Yes
Utilization factor
100 %
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Uninterrupted current
Max. 2000 mA
Max. 5 A, resistive load
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
250 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0 ms
Time delay at signal exchange - min
0 ms
Product category
XN Slice module
Rated load voltage
230 V AC, 30 V DC

Export product specification