Download document () of 20
To be discontinued

140146
Model code: XN-2AO-I(0/4...20MA)

Eaton XN Analog output module XI/ON, 24 V DC, 2AO (0/4 to 20mA)

General specifications

Product Name
Eaton XN Output module
Catalog Number
140146
EAN
7640130120143
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.034 kg
Certifications
CSA Class No.: 2252-01, 2252-81
IEC/EN 61000-6-4
IEC/EN 6113-2
Certified by UL for use in Canada
UL Category Control No.: NRAQ, NRAQ7
cULus
CSA-C22.2 No. 142
UL File No.: E205091
CE
IEC/EN 61000-6-2
UL 508
UL Recognized
IEC/EN 61131-2
UL report applies to both US and Canada
Model Code
XN-2AO-I(0/4...20MA)

Product specifications

Features
Output signal configurable
Output, current
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
2
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
0 Bit
Resolution of the analog outputs
16 Bit
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
XN Slice module
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Output current
0/4 - 20 mA
Mounting method
Rail mounting possible
Current consumption
40 mA, from module bus, Analog input modules
50 mA, from supply terminal
Voltage type
DC
Output
2 Analog Outputs
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1 W
Frequency
200 Hz (Transfer)
Electromagnetic fields
According to IEC EN 61100-4-2
Number of inputs (analog)
0
Radiated RFI
IEC/EN 61100-4-6
Load resistance
< 450 Ω
< 0.001 h (inductive load)
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
NEMA 1
Settling time
2 ms, Inductive load, Analog output modules
0.5 ms, Capacitive load, Analog output modules
2 ms, Resistive load, Analog output modules
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Number of bytes
3 parameter bytes (per channel)
System accessory
Yes
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Measured value representation
12-bit full range left-justified
16-bit signed integer
Measured variables
Current

Export product specification