Download document () of 20

143396
Model code: XLST5114

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 1100 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143396
EAN
4015081400607
Product Length/Depth
1010 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
XLST5114

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.