Download document () of 20

143420
Model code: XSMLV-I-CH08

Eaton xEnergy Main LV systems LV switchgear. Cover set, strip fuseway SL-interconnectable, for W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143420
EAN
4015081400843
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
700 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XSMLV-I-CH08

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
In the field
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.