Download document () of 20

143826
Model code: XVTL-TT400

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Depth mounting rail, for D=400mm

General specifications

Product Name
Eaton xEffect xVtl mounting rail
Catalog Number
143826
EAN
4015081403608
Product Length/Depth
266 mm
Product Height
40 mm
Product Width
18 mm
Product Weight
0.204 kg
Compliances
RoHS conform
Model Code
XVTL-TT400

Product specifications

Number of height units
0
Profile height (busbar)
18 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.