Download document () of 20

143848
Model code: EPTV1650

EPTV1650. Mounting rail vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143848
EAN
4015081403820
Product Length/Depth
25 mm
Product Height
1615 mm
Product Width
16 mm
Product Weight
1.315 kg
Compliances
RoHS conform
Model Code
EPTV1650

Delivery program

Model
Singular profile
Color
Other

Technical data - mechanical

Surface protection
Galvanic/electrolytic zinc plated
Material
Steel
Material thickness
2 mm
Material quality
Other
Load bearing capacity
0 kN
Area moment of inertia Iy
0 cm⁴
Area of inertia Iz
0 cm⁴
Moment of resistance Wy
0 cm³
Moment of resistance Wz
0 cm³
Hole width
3.6 mm
Perforation type
3 sides punched
Profile shape
U-profile
Slit width
9.5 mm

Additional information

RAL-number
0

Export product specification