Download document () of 20

143878
Model code: EP72AP

EP72AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143878
EAN
4015081404124
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
750 mm
Product Weight
1.007 kg
Compliances
RoHS conform
Model Code
EP72AP

Technical Data - Mechanical

Surface finishing
Untreated
Material
Plastic
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification