Download document () of 20

143992
Model code: EPMP53

EPMP53. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
143992
EAN
4015081405268
Product Length/Depth
2.5 mm
Product Height
390 mm
Product Width
442 mm
Product Weight
3.155 kg
Compliances
RoHS conform
Model Code
EPMP53

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Functions
Additional equipment

Export product specification