Download document () of 20

144717
Model code: BP-TBP1-1000-CE-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards with opening for cable entry, W x D = 1000 x 249 mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144717
EAN
4015081412174
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
1015 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Model Code
BP-TBP1-1000-CE-W

Delivery program

Type
Additional equipment
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Material
Steel
Cable entry type
Open
Housing material
Sheet steel
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
249 mm
Suitable for width
1000 mm

Additional information

Fitted with:
Cable entry
RAL-number
9016
Special features
With opening for cable entry
Suitable for
Roof planking
Bottom planking

Export product specification