Download document () of 20

144878
Model code: SWD4-250LR8-24

Eaton SWD4 Round cable, SmartWire-DT, 250m, 8-Pole, 8mm

General specifications

Product Name
Eaton SWD4 Accessory Round cable
Catalog Number
144878
EAN
4015081413775
Product Length/Depth
400 mm
Product Height
400 mm
Product Width
250 mm
Product Weight
20 kg
Certifications
CSA File No.: 2324643
UL
UL Category Control No.: NKCR
CSA
CSA Class No.: 3211-07
UL File No.: E29184
Catalog Notes
Condensation: permissible
Model Code
SWD4-250LR8-24

Features & Functions

Features
Longitudinal water blocking cable
Oil resistant (acc. EN 60811-404)
Oil resistant (acc. IEC 60811-404)
UV resistant
Functions
For connection to SWD4-8FRF-10 SWD cable adapter and M22-SWD-Ix series printed circuit boards

General information

Cable length
250 m
Number of poles
Eight-pole
Outer diameter - approximate
8.2 mm
Outer sheath material
Polyvinyl chloride (PVC)
Permitted bending radius, moving application with free movement - min
120 mm
Product category
SmartWire-DT accessories
Suitable as
Signaling cable

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Safety

Flame retardant
In accordance with EN 60332-1-2

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification