Download document () of 20

151215
Model code: XPFDM-65-MC

Eaton xEnergy Main LV systems LV switchgear. Shutter kit, device area/dropper bar, up to 65kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151215
EAN
4015081480104
Product Length/Depth
680 mm
Product Height
100 mm
Product Width
350 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XPFDM-65-MC

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
34 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.