Download document () of 20

151255
Model code: BPZ-FP-1000/125-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=125x1000mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
151255
EAN
4015081480456
Product Length/Depth
125 mm
Product Height
20 mm
Product Width
950 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1000/125-BL

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm

Additional information

Functions
Additional equipment

Export product specification