Download document () of 20

153546
Model code: XLSR51611

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1600 x 1100mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
153546
EAN
4015081503155
Product Length/Depth
1550 mm
Product Height
25 mm
Product Width
1020 mm
Product Weight
28 kg
Compliances
RoHS conform
Model Code
XLSR51611

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1600 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.