Download document () of 20

154953
Model code: BPZ-MAH-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Aluminum Rail for vertical interior fittings Width 400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
154953
EAN
4015081516933
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
288 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Model Code
BPZ-MAH-400

Delivery program

Type
Additional equipment
Model
Mounting rail
Application
Interior fittings
Color
Other

Technical Data - Mechanical

Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Mounting position
Vertical
Horizontal
Material
Metal
Housing material
Aluminum
Suitable for enclosure building width
400 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification