Download document () of 20

15CIH07

Eaton Bussmann series low voltage british standard fuse, 15A, AC 600 V, HRCI-MISC, 24 x 86 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
15CIH07
EAN
5027590434973
UPC
051712552479
Product Length/Depth
86 mm
Product Height
24 mm
Product Width
25.4 mm
Product Weight
51 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
15 A
Voltage rating
600 V
Voltage type
AC/DC
AC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.