Download document () of 20

164051
Model code: PIFT0H400

Eaton Distribution parts. Fuse switch disconnector, 4p, NH00, AC23, 00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
164051
EAN
4015081605811
Product Length/Depth
590 mm
Product Height
99.5 mm
Product Width
280 mm
Product Weight
7.842 kg
Compliances
RoHS conform
Model Code
PIFT0H400

Product specifications

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
100 kA
With error protection
Yes
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH00
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.