Download document () of 20
To be discontinued

167560
Model code: XMW-OC-40-6-10-150-300MM

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 40A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167560
EAN
4015081640492
Product Length/Depth
50 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
XMW-OC-40-6-10-150-300MM

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.