Eaton Moeller series xEffect - FRCmM-NA RCCB. Residual current circuit breaker (RCCB), 63A, 4p, 30mA, type G/A, UL, 110V
Product Name |
Eaton Moeller series xEffect - FRCmM-NA RCCB
|
Catalog Number |
167707
|
EAN |
4015081642526
|
Product Length/Depth |
76 mm
|
Product Height |
80 mm
|
Product Width |
70 mm
|
Product Weight |
0.32 kg
|
Compliances |
RoHS conform
|
Certifications |
UL 1053
ÖVE E 8601 IEC/EN 61008 EN45545-2 IEC 61373 |
Catalog Notes |
Additionally protects against special forms of residual pulsating DC which have not been smoothed.
|
Model Code |
FRCMM-63/4/003-G/A-NA-110
|
Application |
Switchgear for 110-V systems
|
Number of poles |
Four-pole
|
Tripping time |
Short time-delayed
8 ms delay at 60 Hz 10 ms delay at 50 Hz |
Amperage Rating |
63 A
|
Rated short-circuit strength |
10 kA with back-up fuse
5 kA (UL, as per CSA) |
Fault current rating |
30 mA
|
Sensitivity type |
Pulse-current sensitive
|
Impulse withstand current |
3 kA (8/20 μs) surge-proof
|
Type |
|
Voltage rating (IEC/EN 60947-2) |
110/190 V
|
Voltage rating (UL) |
208/120 V, 60 Hz
|
Rated operational voltage (Ue) - max |
190 V
|
Rated insulation voltage (Ui) |
440 V
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Overvoltage tested - max |
530 V
|
Rated fault current - min |
0.03 A
|
Rated fault current - max |
0.03 A
|
Frequency rating |
50 Hz / 60 Hz
|
Short-circuit rating |
Max. admissible back-up fuse: 63 A gG/gL, 70 A class J fuse (UL)
|
Leakage current type |
A
|
Rated residual making and breaking capacity |
630 A
|
Admissible back-up fuse overload - max |
40 A gG/gL
|
Rated short-time withstand current (Icw) |
10 kA
|
Surge current capacity |
3 kA
|
Pick-up current |
22 mA
|
Test circuit range |
100 V AC - 210 V AC, 94 V AC - 132 V AC (UL)
|
Pollution degree |
2
|
Lifespan, electrical |
4000 operations
|
Frame |
45 mm
|
Width in number of modular spacings |
4
|
Built-in width (number of units) |
70 mm (4 SU)
|
Built-in depth |
70.5 mm
|
Mounting Method |
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715 |
Mounting position |
As required
|
Degree of protection |
IP20
IP20, IP40 with suitable enclosure |
Status indication |
White / blue
|
Terminals (top and bottom) |
Lift terminals
|
Terminal capacity (solid wire) |
1.5 mm² - 35 mm²
|
Connectable conductor cross section (solid-core) - min |
1.5 mm²
|
Connectable conductor cross section (solid-core) - max |
35 mm²
|
Terminal capacity (stranded cable) |
16 mm² (2x)
|
Connectable conductor cross section (multi-wired) - min |
1.5 mm²
|
Connectable conductor cross section (multi-wired) - max |
16 mm²
|
Terminal capacity (cable) |
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
|
Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
Contact position indicator color |
Red / green
|
Lifespan, mechanical |
10000 operations
|
Permitted storage and transport temperature - min |
-35 °C
|
Permitted storage and transport temperature - max |
60 °C
|
Ambient humdity range |
5 - 95 %
|
Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
Rated operational current for specified heat dissipation (In) |
63 A
|
Heat dissipation per pole, current-dependent |
3.35 W
|
Equipment heat dissipation, current-dependent |
13.4 W
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
40 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Features |
Residual current circuit breaker
Additional equipment possible |
Fitted with: |
Interlocking device
|
Functions |
Short-time delayed tripping
|
Special features |
|
Used with |
FRCmM-NA-110
Residual current circuit breakers Type G/A (�VE E 8601) |