Download document () of 20

170E9087

Fuse-link, high speed, 550 A, AC 1400 V, DIN 3, aR, DIN, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9087
EAN
5996516007389
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
135.7 g
Compliances
EAC
Certifications
DIN

Electrical data

Amperage Rating
550 A
Voltage rating
1400 V
Watt losses
140 W
Class
Class aR

Product specification

Fuse size
3

Export product specification