Download document () of 20

170M1414
Model code: FUSE 50A 690V 000TN/80 GR UC

Fuse-link, high speed, 50 A, AC 690 V, DIN 000, gR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1414
EAN
5027590515580
UPC
051712216807
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
146.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 690V 000TN/80 GR UC

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
770 at 660 V
Pre arc (I2T)
115
Watt losses
15 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification