Download document () of 20

170M3123

Fuse-link, high speed, 630 A, AC 690 V, compact DIN 1, 45 x 59 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3123
EAN
5027590444033
UPC
051712254922
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
325000 at 660 V
Pre arc (I2T)
48500
Watt losses
80 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification