Download document () of 20

170M3212
Model code: FUSE 100A 690V 1*TN/110 AR UC

Fuse-link, high speed, 100 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3212
EAN
5027590445221
UPC
051712255196
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
347 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 100A 690V 1*TN/110 AR UC

Electrical data

Amperage Rating
100 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
2450 at 660 V
Pre arc (I2T)
360
Watt losses
21 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification