Download document () of 20

170M3532

Eaton Bussmann series high speed square body fuse, -FKE/115 Type K, DC Bus, DC Drives, 63 A, aR, AC, 1*, 25 Watt, 215, 125 kA, US style, 1000 V

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3532
EAN
5027590624107
UPC
051712678568
Product Length/Depth
60 mm
Product Height
156 mm
Product Width
43 mm
Product Weight
445 g
Compliances
CE Marked
Certifications
IEC 60269-4

Electrical data

Amperage Rating
63 A
Voltage rating
1000 V
Voltage type
AC
Pre arc (I2T)
215
Watt losses
25 W
Class
Class aR

Product specification

Fuse size
1*

Export product specification