Fuse-link, high speed, 200 A, AC 690 V, DIN 1, 53 x 66 x 108 mm, aR, DIN, IEC, single indicator
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M4058
                                             | 
| EAN | 
                                                5027590450980
                                             | 
| UPC | 
                                                051712257510
                                             | 
| Product Length/Depth | 
                                                245 mm
                                             | 
| Product Height | 
                                                62 mm
                                             | 
| Product Width | 
                                                142 mm
                                             | 
| Product Weight | 
                                                455 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                UL Recognized  IEC Rated | 
| Amperage Rating | 
                                                200 A
                                             | 
| Voltage rating | 
                                                690 V (IEC), 700 V (UL)
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                11500 at 660 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                DIN 43653  TN/80 Type T Indicator for Micro | 
| Fuse indicator | 
                                                Top fuse status indicator
                                             | 
| Fuse size | 
                                                1
                                             |