Download document () of 20

170M4242
Model code: FUSE 350A 1250V 1KN/110 AR CU

Fuse-link, high speed, 350 A, AC 1250 V, size 1, 53 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4242
EAN
5027590451987
UPC
051712258227
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
224 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 350A 1250V 1KN/110 AR CU

Electrical data

Amperage Rating
350 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
125000 at 1000 V, 165000 at 1250 V
Pre arc (I2T)
20000
Watt losses
70 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification