Download document () of 20

170M5142
Model code: FUSE 400A 1250V 2/110 AR CU

Eaton Bussmann series high speed square body fuse, 400A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 140000 , Clearing at 1250V: 180000, square body with centre-bolted tags (slotted), Top fuse status indicator, 85W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5142
EAN
5027590455831
UPC
051712792035
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 400A 1250V 2/110 AR CU

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
140000 at 1000 V, 180000 at 1250 V
Pre arc (I2T)
23000
Watt losses
85 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification