Download document () of 20

170M5744
Model code: FUSE 500A 1250V 2FKE/115 AR CU

Fuse-link, high speed, 500 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5744
EAN
5027590458405
UPC
051712262347
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
236.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
CSA Certified
Model Code
FUSE 500A 1250V 2FKE/115 AR CU

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
285000 at 1000 V, 380000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification