Download document () of 20

170M5972

Eaton Bussmann series high speed square body fuse, 550 A, AC 1000 V, DIN 2, 59 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5972
EAN
5704057050951
UPC
051712602341
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
0.87 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
390000 at 1000 V

Product specifications

Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Non Indicating
Fuse size
2

Export product specification