Download document () of 20

170M6148
Model code: FUSE 1000A 1250V 3/110 AR

Eaton Bussmann series high speed square body fuse, 1000A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 2150000 , Clearing at 1250V: 2750000, square body with centre-bolted tags (slotted), Top fuse status indicator, 135W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6148
EAN
5996516017944
UPC
051712263009
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1321 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1000A 1250V 3/110 AR

Electrical data

Amperage Rating
1000 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
2150000 at 1000 V, 2750000 at 1250 V
Pre arc (I2T)
450000
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification