Fuse-link, high speed, 630 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series high speed square body fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                170M6160
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5996516018002
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712263061
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                168 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                76 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                95 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1257 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        RoHS Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Recognized  
                                        IEC Rated  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                FUSE 630A 690V 3/110 AR UC
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                630 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V (IEC), 700 V (UL)
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                200 kAIC
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class aR
                                             
                                         | 
                                    
| Clearing (I2T) | 
                                            
                                            
                                             
                                                210000 at 660 V
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                             
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             
                                         | 
                                    
| Fuse type | 
                                            
                                            
                                             
                                                DIN 43653  
                                        /110 Visual indicator Bolted tag  | 
                                    
| Fuse indicator | 
                                            
                                            
                                             
                                                Top fuse status indicator
                                             
                                         | 
                                    
| Fuse size | 
                                            
                                            
                                             
                                                3
                                             
                                         |