Download document () of 20

170M6710
Model code: FUSE 630A 690V 3FU/115 AR UC

Fuse-link, high speed, 630 A, AC 690 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6710
EAN
5996516020449
UPC
051712265256
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1209 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 630A 690V 3FU/115 AR UC

Electrical data

Amperage Rating
630 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
210000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
3

Export product specification