Download document () of 20

170M6721

Fuse-link, high speed, 2000 A, AC 550 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6721
EAN
5996516020531
UPC
051712265348
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1251 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
2000 A
Voltage rating
550 V
Voltage type
AC
Clearing (I2T)
6350000 at 660 V
Pre arc (I2T)
1150000
Watt losses
175 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification